Product Classification  
Brand   FlexTwist™
Product Type   Rectangular waveguide, flexible twist
   
Electrical Specifications  
Operating Frequency Band   22.0 – 33.0 GHz
Attenuation   2.95 dB/m
Average Power   75 W
Peak Power   20.0 kW
VSWR   1.25
   
General Specifications  
Component   Flexible Twist
Waveguide Size   WR34 | WG21 | R260
Interface   PBR260
Interface 2   UBR260
Length   900 mm   |   35 in
   
Mechanical Specifications  
Maximum Twist   510.00 °/m
Minimum Bend Radius, Multiple Bends (E Plane)   38.00 mm   |   1.50 in
Minimum Bend Radius, Multiple Bends (H Plane)   76.00 mm   |   2.99 in
Pressurization, maximum   0 N/mm²   |   45 psi
Component

Interface

Interface 2

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink