DPJ10-210-35F

HELIAX® FiberFeed® Remote Radio Head Power Y-Cable, OVP Top Enclosure End: one Red and one Black 10 AWG Conductors. RRU end: 2x10 AWG power cords with 1 Red and 1 Black conductors per cord. RRU length 2 feet, OVP length 25 feet

Product Classification  
Portfolio   CommScope®
Product Series   PWRT
Regional Availability   North America
   
Cross Section Drawing  
Click on image below to enlarge.
   
General Specifications  
Ordering Note   CommScope® non-standard product
   
Construction Materials  
Construction Type   Non-armored
Conductor Material   Tinned copper
Dielectric Material   PVC
Drain Wire Material   Tinned copper
Filler Material   Polypropylene
Ground Wire Material   Tinned copper
Insulation Material, singles   PVC
Jacket Material   PVC
Outer Shield (Braid) Coverage   65 %
Outer Shield (Braid) Gauge   36 AWG
Outer Shield (Braid) Material   Tinned copper
Outer Shield (Tape) Material   Aluminum/Poly, non-bonded
   
Dimensions  
Cable Length   8 m   |   27 ft
Cable Weight   0.30 kg/m
Diameter Over Jacket, nominal   12.395 mm   |   0.488 in
   
Environmental Specifications  
Environmental Space   UV resistant for outdoor and/or direct burial installations
Operating Temperature   -40 °C to +90 °C (-40 °F to +194 °F)
Safety Standard   NEC Article 336 (Type TC)
   
General Specifications  
Cable Type   Power
Jacket Color   Black
Supported Application   Industrial
Construction Type   Discrete power cable