Product Classification  
Brand   EZfit®
Product Type   Wireless and radiating connector
   
General Specifications  
Interface   N Male
Body Style   Straight
Harmonized System (HS) Code   854420 (Coaxial cable and other coaxial electric conductors)
Mounting Angle   Straight
Ordering Note   CommScope® non-standard product
   
Electrical Specifications  
Connector Impedance   50 ohm
Operating Frequency Band   0 – 5000 MHz
Cable Impedance   50 ohm
3rd Order IMD at Frequency   -116 dBm @ 1800 MHz
3rd Order IMD Test Method   Two +43 dBm carriers
RF Operating Voltage, maximum (vrms)   707.00 V
dc Test Voltage   2000 V
Outer Contact Resistance, maximum   0.30 mOhm
Inner Contact Resistance, maximum   2.00 mOhm
Insulation Resistance, minimum   5000 MOhm
Peak Power, maximum   10.00 kW
Insertion Loss, typical 0.05 dB
   
Outline Drawing  
Click on image below to enlarge.
   
Mechanical Specifications  
Outer Contact Attachment Method   Clamp
Inner Contact Attachment Method   Captivated
Outer Contact Plating   Trimetal
Inner Contact Plating   Silver
Attachment Durability   25 cycles
Interface Durability   500 cycles
Interface Durability Method   IEC 61169-16:9.5
Connector Retention Tensile Force   1334 N   |   300 lbf
Connector Retention Torque   8.13 N-m   |   72.00 in lb
Insertion Force   66.72 N   |   15.00 lbf
Insertion Force Method   MIL-C-39012C-3.12, 4.6.9
Pressurizable   No
Coupling Nut Proof Torque   4.52 N-m   |   40.00 in lb
Coupling Nut Retention Force   444.82 N   |   100.00 lbf
Coupling Nut Retention Force Method   MIL-C-39012C-3.25, 4.6.22
   
Dimensions  
Nominal Size   7/8 in
Diameter   37.08 mm   |   1.46 in
Length   57.91 mm   |   2.28 in
Weight   152.89 g   |   0.34 lb
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
Storage Temperature   -55 °C to +85 °C (-67 °F to +185 °F)
Immersion Depth 1 m
Immersion Test Mating   Mated
Immersion Test Method   IEC 60529:2001, IP68
Water Jetting Test Mating   Mated
Water Jetting Test Method   IEC 60529:2001, IP66
Moisture Resistance Test Method   MIL-STD-202F, Method 106F
Mechanical Shock Test Method   MIL-STD-202F, Method 213B, Test Condition C
Vibration Test Method   IEC 60068-2-6
Corrosion Test Method   MIL-STD-1344A, Method 1001.1, Test Condition A
   
Standard Conditions  
Attenuation, Ambient Temperature   20 °C   |   68 °F
Average Power, Ambient Temperature   40 °C   |   104 °F
Return Loss/VSWR
Frequency BandVSWRReturn Loss (dB)
50–1000 MHz1.0240.00
1000–1900 MHz1.0338.00
1900–2200 MHz1.0435.00
2200–2700 MHz1.0532.00
2700–3600 MHz1.0730.00
3600–5000 MHz1.1126.00

Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink