alert
Obsolete
Replaced By:
6-557965-2 | MP-64U-FS-5
Modular Plug, 6P/4C, unshielded, small conductor, flat oval, 0.74 – 0.86 mm insulation OD, category 3, 500/bag
For other alternatives, please contact us for more information.

5-557965-2

Modular Plug, 6P/4C, flat oval, 6-position, category 3, 500 pcs

Product Classification  
Portfolio   NETCONNECT®
Product Type   Modular plug
Regional Availability   Asia   |   Australia/New Zealand   |   EMEA   |   Latin America   |   North America
   
Dimensions  
Compatible Cable Diameter, maximum   4.01 mm   |   0.16 in
Compatible Insulated Conductor Diameter, maximum   0.860 mm   |   0.034 in
Compatible Insulated Conductor Diameter, minimum   0.740 mm   |   0.029 in
   
Electrical Specifications  
ANSI/TIA Category   3
Current Rating, maximum   0.75 A
Insulation Resistance, minimum   500 mOhm
Safety Voltage Rating   150 Vac
   
Environmental Specifications  
Flammability Rating   UL 94 V-2
Operating Temperature   -10 °C to +60 °C (+14 °F to +140 °F)
Relative Humidity   Up to 93%, non-condensing
   
General Specifications  
Cable Type   Flat oval, unshielded
Interface   RJ11
Package Quantity   500
Packaging Type   Bag   |   Box   |   Carton
Positions/Loaded Contacts   6/4
   
Mechanical Specifications  
Conductor Gauge, solid   28–26 AWG
Conductor Type   Solid
Contact Base Material   Phosphor bronze
Material Type   Glass filled polycarbonate
Plug Insertion Life, minimum   750 times
Termination Type   IDC

Product Information

Environment Health and Safety

Building Information Modeling (BIM) Objects

Visio Stencil

Add Cancel
Powered By OneLink