Electrical Specifications  
EU Certification   CB   |   CE
Protocol   AISG 1.1   |   AISG 2.0
Voltage, maximum   300 V
   
Mechanical Specifications  
AISG Input Connector   8-pin DIN Male
AISG Input Connector Body Style   Straight
AISG Input Connector Quantity   1
AISG Output Connector   8-pin DIN Female
AISG Output Connector Body Style   Straight
AISG Output Connector Quantity   2
Braid Coverage   85 %
Color   Black
Data Conductor Type   0.24 mm² (24 AWG) twisted pair
Data Conductors, quantity   2
Jacket Material   Thermoplastic elastomer (TPE)
Power Conductor Type   0.75 mm² (19 AWG) stranded
Power Conductors, quantity   4
Shield Material   Tinned copper
Total Conductors, quantity   6
   
Environmental Specifications  
Climatic Sequence Test Method   IEC 60068-2-14
Cold Exposure Test Method   IEC 60068-2-1
Corrosion Test Method   IEC 60068-2-11, Test Condition Ka
Damp Heat Exposure Test Method   IEC 60068-2-30, Test Condition Db
Heat Exposure Test Method   IEC 60068-2-2
Ingress Protection Test Method   IEC 60529:2001, IP67
Operating Temperature   -40 °C to +70 °C (-40 °F to +158 °F)
Rain Simulation Test Method   IEC 60068-2-18, Test Condition Ra, Method 1
Relative Humidity   Up to 100%
UV Resistance Test Method   IEC 60068-2-5, Test Condition B
   
Dimensions  
Diameter Over Jacket   8.000 mm   |   0.315 in
Length, input cable   0.3 m   |   1.0 ft
Length, output cable   0.3 m   |   1.0 ft
Net Weight   0.3 kg   |   0.6 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant by Exemption
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Above Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink