ST-SVP20

Solar/Video Embedded Communication Pole, 20 ft

  • Hinged design
  • No climbing necessary for equipment installation
  • Single person service
  • Secure locking
Product Classification  
Product Type   Monopole
   
Dimensions  
Height   6.1 m   |   20.0 ft
Mounting Diameter, maximum   162.6 mm   |   6.4 in
Mounting Diameter, minimum   76.2 mm   |   3.0 in
Weight   69.4 kg   |   152.9 lb
   
Environmental Specifications  
Wind Rating Test Method   TIA/EIA-222-G
   
General Specifications  
Foundation   Embedded
Monopole Capability Type   Light duty
Application   Solar   |   Supervisory Control and Data Acquisition (SCADA)/Video surveillance
Equipment Load Rating   Omni antenna   |   Solar panel   |   Telecommunications unit
Includes   Ground tab   |   Hand holes   |   Lightning rod   |   Monopole
Material Type   Hot dip galvanized steel
Monopole Design   Round conical
Optional Accessories   Antenna mounts   |   Ballast mounting kit   |   Cabinet mounts   |   Solar mounts   |   Video mounts
Package Quantity   1
Add Cancel
Powered By OneLink