SSH-1014

SnapTak PIM-guard Adjustable Hanger for 10.1 mm to 14.0 mm Cable – PIM Free Polymer Construction. No Grommets Required.

Product Classification  
Brand   SnapTak PIM-guard
Product Type   Hanger kit
   
Dimensions  
Compatible Diameter, maximum   13.995 mm   |   0.551 in
Compatible Diameter, minimum   10.109 mm   |   0.398 in
Height   27.20 mm   |   1.07 in
Length   32.00 mm   |   1.26 in
Width   32.00 mm   |   1.26 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
Environmental Specifications  
Operating Temperature   -40 °C to +85 °C (-40 °F to +185 °F)
   
General Specifications  
Hanger Type   Snap-in hanger
Accessories   Hangers
Cables per Hanger   1
Color   Black
Material Type   Engineered plastic
Maximum Stack Height 3
Maximum Stack Height, Coaxial   3
Ordering Note   CommScope® standard product in Asia Pacific   |   CommScope® standard product in Mexico, Central America, and South America   |   CommScope® standard product in the United States and Canada
Package Quantity   10
   
Mechanical Specifications  
Mounting   3/4 in drilled cable ladder
UV Resistance, minimum with no degradation   ≥1000 hours exposure in accelerated UV life chamber
Vibration Survival   ≥4 hours at resonant frequency
Environmental Strength Capability   Double cable weight
   
Packed Dimensions  
Height   3.1 cm   |   1.2 in
Length   25.4 cm   |   10.0 in
Shipping Weight   0.54 kg   |   1.19 lb
Width   20.3 cm   |   8.0 in