Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

693295-000 | GSIC-1/2-ANT-S-00-PLUGS

  • Available in:
  • Latin America
  • North America

GSIC Weatherproofing Gel Sealed Antenna Termination Boot, 1/2 inch Jumper, 60 mm long

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.
Features and Benefits
  • Gel-sealed weatherproofing boots for sealing coaxial cable connection points providing an efficient moisture block
  • Wraparound design eliminates the need to disconnect the connectors before installation
  • No tape, no mastics or tools required for installation and removal

Product Classification

Regional Availability Latin America | North America
Product Type Weatherproofing boot
Product Series GSIC

General Specifications

Application Provides additional moisture seal for cable connections
Color Black

Dimensions

Length 60 mm | 2.362 in
Cable Diameter for Seal, maximum 17 mm | 0.669 in
Cable Diameter for Seal, minimum 13 mm | 0.512 in
Inner Diameter 26.6 mm | 1.047 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Weatherproofing Method IP68
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
Regional Availability Latin America | North America
Product Type Weatherproofing boot
Product Series GSIC

General Specifications

Application Provides additional moisture seal for cable connections
Color Black

Dimensions

Length 60 mm | 2.362 in
Cable Diameter for Seal, maximum 17 mm | 0.669 in
Cable Diameter for Seal, minimum 13 mm | 0.512 in
Inner Diameter 26.6 mm | 1.047 in

Material Specifications

Material Type Engineered plastic

Environmental Specifications

Operating Temperature -30 °C to +60 °C (-22 °F to +140 °F)
Weatherproofing Method IP68