24312A

Lace-up Hoisting Grip for 1-5/8 in coaxial cable and elliptical waveguide 44, 52, and 63

Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1-5/8 in
Grip Length, minimum   685.80 mm   |   27.00 in
Leader Length, minimum   304.80 mm   |   12.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Lace-up hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Material Type   Stainless steel
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   1
Support Clamp   Not included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   950 lb
   
Packed Dimensions  
Height   38.1 mm   |   1.5 in
Length   238.8 mm   |   9.4 in
Width   223.5 mm   |   8.8 in
Shipping Weight   0.40 kg   |   0.88 lb
Regulatory Compliance/Certifications
AgencyClassification
RoHS 2011/65/EUCompliant
ISO 9001:2015Designed, manufactured and/or distributed under this quality management system
China RoHS SJ/T 11364-2014Below Maximum Concentration Value (MCV)

Logo Logo Logo
Add Cancel
Powered By OneLink