Product Classification  
Product Type   Hoisting grip
   
Dimensions  
Nominal Size   1/2 in
Grip Length, minimum   254.00 mm   |   10.00 in
Leader Length, minimum   177.80 mm   |   7.00 in
   
Electrical Specifications  
DTF Effect   0.1 dB
Return Loss Effect   0.1 dB
   
General Specifications  
Hoisting Grip Type   Lace-up hoisting grip
Attachment Spacing Intervals   61 m   |   200 ft
Material Type   Stainless steel
Ordering Note   CommScope® standard product in the United States and Canada
Package Quantity   1
Support Clamp   Not included
Tool Type   Hoisting grip
   
Mechanical Specifications  
Pull Load Capacity   500 lb
   
Packed Dimensions  
Height   43.2 mm   |   1.7 in
Length   246.4 mm   |   9.7 in
Width   188.0 mm   |   7.4 in
Shipping Weight   0.20 kg   |   0.44 lb