WT-SMA12-3-96
Water Tower Rooftop Sector Frame, 12 ft face, three 2-3/8 in OD x 96 in plain end pipes included
Specifications
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Weld-on feet |
Pipe, quantity | 3 |
Sectors, quantity | 1 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.658 m | 12 ft |
Width | 3657.600 mm | 144 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Outline Drawing
Click on image to enlarge. |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Plain end pipes (3) |
Packaging quantity | 1 |
Weight, net | 212.1 kg | 467.6 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Water tower mount |
General Specifications
Mounting | Weld-on feet |
Pipe, quantity | 3 |
Sectors, quantity | 1 |
Dimensions
Height | 2438.4 mm | 96 in |
Face Width | 3.658 m | 12 ft |
Width | 3657.600 mm | 144 in |
Pipe Length | 2438.4 mm | 96 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Mount | Plain end pipes (3) |
Packaging quantity | 1 |
Weight, net | 212.1 kg | 467.6 lb |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse