EQ-P1010-B-IC-P
Base Product: ICE-CANOPIES
Ice canopy, 10 ft x 10 ft Platform Mounted for EQ-P1010 (Platform not included)
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 2616.200 mm | 103 in |
Width | 3048 mm | 120 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ice shield |
Packaging quantity | 1 |
Weight, net | 303.87 kg | 669.918 lb |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 2616.200 mm | 103 in |
Width | 3048 mm | 120 in |
Length | 3048 mm | 120 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Ice shield |
Packaging quantity | 1 |
Weight, net | 303.87 kg | 669.918 lb |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse