IC-0812-B
Base Product: ICE-CANOPIES
Ice Canopy, 8 ft x 12 ft, four 13 ft 4 in burial pipes
Specifications
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Pipe, quantity | 4 |
Dimensions
Height | 4064 mm | 160 in |
Width | 3657.6 mm | 144 in |
Length | 2438.4 mm | 96 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hold-down clamps | Legs | Safety grating |
Packaging quantity | 1 |
Weight, net | 340.2 kg | 750.012 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
General Specifications
Pipe, quantity | 4 |
Dimensions
Height | 4064 mm | 160 in |
Width | 3657.6 mm | 144 in |
Length | 2438.4 mm | 96 in |
Pipe Length | 4064 mm | 160 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hold-down clamps | Legs | Safety grating |
Packaging quantity | 1 |
Weight, net | 340.2 kg | 750.012 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse