MTC4015132C
Base Product: ICE-CANOPIES
Ice Canopy, 3 Cabinet - 48” x 132” with 4 Posts
Specifications
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 3276.6 mm | 129 in |
Width | 1219.2 mm | 48 in |
Length | 3352.8 mm | 132 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Safety grating |
Packaging quantity | 1 |
Weight, net | 235.2 kg | 518.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Ice canopies and shields |
Dimensions
Height | 3276.6 mm | 129 in |
Width | 1219.2 mm | 48 in |
Length | 3352.8 mm | 132 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Hardware | Legs | Safety grating |
Packaging quantity | 1 |
Weight, net | 235.2 kg | 518.527 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse