JJAAH4-65C-R6
8 ft, 16-port, low band diplexed antenna, 4 x 698-798 MHz, 4 x 824-894 MHz and 8 x 1695-2360 MHz, 65° HPBW, 6 x RET
Features and Benefits
- Features broadband Low Band (698-894 MHz) and High Band (1695-2360 MHz) arrays for 4T4R (4X MIMO) capability for 700 and 850 MHz, AWS, PCS and WCS applications
- The Low Band array is diplexed, providing independent tilt for the 700 and 850 MHz bands for 4T4R (4X MIMO) capability allowing the antenna to be used with 700 MHz and 850 MHz radios simultaneously
- Excellent wind loading characteristics
- Optimized SPR performance across all operating bands
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 57.2 kg | 126.104 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,280 W @ 50 °C |
Electrical Specifications
R1,R3 | R2,R4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1,2,5,6 | 3,4,7,8 | 9,10,11,12,13,14,15,16 | 9,10,11,12,13,14,15,16 | 9,10,11,12,13,14,15,16 | 9,10,11,12,13,14,15,16 |
Gain, dBi | 14.7 | 15.1 | 17.0 | 17.8 | 18.4 | 18.9 |
Beamwidth, Horizontal, degrees | 60 | 61 | 69 | 68 | 62 | 58 |
Beamwidth, Vertical, degrees | 9.3 | 8.2 | 5.6 | 5.2 | 4.9 | 4.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 17 | 17 | 18 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 29 | 35 | 35 | 34 | 35 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 24 | 27 | 28 | 27 | 28 |
CPR at Boresight, dB | 20 | 20 | 22 | 23 | 23 | 21 |
CPR at Sector, dB | 11 | 10 | 7 | 8 | 7 | 8 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.81 m² | 8.719 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 77.1 kg | 169.976 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 8 |
RF Connector Quantity, low band | 8 |
RF Connector Quantity, total | 16 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | Low band (2) | Mid band (4) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Multi-RET) |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2438 mm | 95.984 in |
Net Weight, antenna only | 57.2 kg | 126.104 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 798 MHz | 824 – 894 MHz | 1695 – 2360 MHz |
Polarization | ±45° |
Total Input Power, maximum | 1,280 W @ 50 °C |
Electrical Specifications
R1,R3 | R2,R4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | Y1-Y4 | |
Frequency Band, MHz | 698–798 | 824–894 | 1695–1880 | 1850–1990 | 1920–2180 | 2300–2360 |
RF Port | 1,2,5,6 | 3,4,7,8 | 9,10,11,12,13,14,15,16 | 9,10,11,12,13,14,15,16 | 9,10,11,12,13,14,15,16 | 9,10,11,12,13,14,15,16 |
Gain, dBi | 14.7 | 15.1 | 17.0 | 17.8 | 18.4 | 18.9 |
Beamwidth, Horizontal, degrees | 60 | 61 | 69 | 68 | 62 | 58 |
Beamwidth, Vertical, degrees | 9.3 | 8.2 | 5.6 | 5.2 | 4.9 | 4.4 |
Beam Tilt, degrees | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 | 0–10 |
USLS (First Lobe), dB | 18 | 17 | 17 | 18 | 19 | 19 |
Front-to-Back Ratio at 180°, dB | 31 | 29 | 35 | 35 | 34 | 35 |
Front-to-Back Total Power at 180° ± 30°, dB | 22 | 24 | 27 | 28 | 27 | 28 |
CPR at Boresight, dB | 20 | 20 | 22 | 23 | 23 | 21 |
CPR at Sector, dB | 11 | 10 | 7 | 8 | 7 | 8 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 150 | 150 | 250 | 250 | 250 | 200 |
Mechanical Specifications
Effective Projective Area (EPA), frontal | 0.81 m² | 8.719 ft² |
Effective Projective Area (EPA), lateral | 0.25 m² | 2.691 ft² |
Wind Loading @ Velocity, frontal | 865.0 N @ 150 km/h (194.5 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 268.0 N @ 150 km/h (60.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 1,037.0 N @ 150 km/h (233.1 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 595.0 N @ 150 km/h (133.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2685 mm | 105.709 in |
Weight, gross | 77.1 kg | 169.976 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Information
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse