KVV-65A-3XKIT
Tri-sector solution that includes 3 KVV-65A-R2 antennas and mounting kit to install them on a pipe
Features and Benefits
- Suitable for attachment to 3.5-6.6 in or 89-168 mm outer diameter pipe
- Compatible with canister concealment shrouds with inner diameter > 23.5 in (597mm)
- Minimum shroud diameter is the same for all applicable pipe diameters
Specifications
General Specifications
Band | Multiband |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Electrical Specifications
Operating Frequency Band | 617 – 960 MHz | 1695 – 2690 MHz |
Packaging and Weights
Width, packed | 601 mm | 23.661 in |
Depth, packed | 1027 mm | 40.433 in |
Length, packed | 1667 mm | 65.630 in |
Weight, gross | 128.8 kg | 283.955 lb |
General Specifications
Band | Multiband |
Performance Note | Outdoor usage |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, mid band | 12 |
RF Connector Quantity, low band | 6 |
RF Connector Quantity, total | 18 |
Electrical Specifications
Operating Frequency Band | 617 – 960 MHz | 1695 – 2690 MHz |
Packaging and Weights
Width, packed | 601 mm | 23.661 in |
Depth, packed | 1027 mm | 40.433 in |
Length, packed | 1667 mm | 65.630 in |
Weight, gross | 128.8 kg | 283.955 lb |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse