KZZVV-65D-R5
10-port sector antenna, 2x 617–960, 4x 1427–2690 MHz and 4x 1695–2690 MHz, 65° HPBW, 5x RET with tilt indicators
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Uses the 4.3-10 connector which is 40 percent smaller than the 7-16 DIN connector
- Wind Loading; Frontal / Lateral / Rear – 477 / 409 / 506 N @ 150km/h
- Supports re-configurable antenna sharing capability enabling control of the internal RET system using up to two separate RET compatible OEM radios
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 33.6 kg | 74.075 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 617–690 | 690–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1930–2200 | 2300–2500 | 2500–2690 | 1695–1920 | 1930–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.0 | 16.0 | 16.5 | 16.5 | 15.0 | 16.8 | 17.2 | 17.4 | 17.3 | 16.5 | 17.2 | 17.5 | 17.5 |
Beamwidth, Horizontal, degrees | 73 | 73 | 70 | 71 | 71 | 58 | 56 | 66 | 62 | 61 | 60 | 62 | 60 |
Beamwidth, Vertical, degrees | 9.3 | 8.4 | 7.5 | 6.9 | 9.4 | 7.7 | 6.8 | 5.8 | 5.4 | 7.5 | 6.6 | 5.8 | 5.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 18 | 18 | 15 | 15 | 15 | 17 | 17 | 16 | 16 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 26 | 29 | 32 | 34 | 32 | 38 | 35 | 31 | 29 | 38 | 37 | 32 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.110 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 47.5 kg | 104.719 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum | Low loss circuit board |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 10 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 (Single RET) |
Dimensions
Width | 350 mm | 13.780 in |
Depth | 208 mm | 8.189 in |
Length | 2688 mm | 105.827 in |
Net Weight, antenna only | 33.6 kg | 74.075 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 960 MHz | 1427 – 1518 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Electrical Specifications
Frequency Band, MHz | 617–690 | 690–790 | 790–890 | 890–960 | 1427–1518 | 1695–1920 | 1930–2200 | 2300–2500 | 2500–2690 | 1695–1920 | 1930–2200 | 2300–2500 | 2500–2690 |
Gain, dBi | 16.0 | 16.0 | 16.5 | 16.5 | 15.0 | 16.8 | 17.2 | 17.4 | 17.3 | 16.5 | 17.2 | 17.5 | 17.5 |
Beamwidth, Horizontal, degrees | 73 | 73 | 70 | 71 | 71 | 58 | 56 | 66 | 62 | 61 | 60 | 62 | 60 |
Beamwidth, Vertical, degrees | 9.3 | 8.4 | 7.5 | 6.9 | 9.4 | 7.7 | 6.8 | 5.8 | 5.4 | 7.5 | 6.6 | 5.8 | 5.4 |
Beam Tilt, degrees | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 19 | 20 | 18 | 18 | 15 | 15 | 15 | 17 | 17 | 16 | 16 | 19 | 18 |
Front-to-Back Ratio at 180°, dB | 26 | 29 | 32 | 34 | 32 | 38 | 35 | 31 | 29 | 38 | 37 | 32 | 32 |
Isolation, Cross Polarization, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 25 | 28 | 28 | 28 | 28 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 | 28 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port at 50°C, maximum, watts | 300 | 300 | 300 | 300 | 250 | 250 | 250 | 200 | 200 | 250 | 250 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 477.0 N @ 150 km/h (107.2 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 409.0 N @ 150 km/h (91.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 506.0 N @ 150 km/h (113.8 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 460 mm | 18.110 in |
Depth, packed | 350 mm | 13.780 in |
Length, packed | 2830 mm | 111.417 in |
Weight, gross | 47.5 kg | 104.719 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse