RRV4-6585B-R6H4
12-port sector antenna, 4x 694–960MHz, 65° HPBW and 8x 1695–2690 MHz, 85° HPBW, 6x RET
Features and Benefits
- All Internal RET actuators are connected in “Cascaded SRET” configuration
- Antenna shape optimized for wind load reduction
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2180 mm | 85.827 in |
Net Weight, antenna only | 42 kg | 92.594 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–862 | 870–960 | 1710–1880 | 1920–2170 | 2490–2690 |
Gain, dBi | 15.4 | 15.5 | 16.0 | 17.2 | 18.2 | 19.0 |
Beamwidth, Horizontal, degrees | 71 | 64 | 63 | 83 | 77 | 66 |
Beamwidth, Vertical, degrees | 10.3 | 9.3 | 8.6 | 5.8 | 5.2 | 4.2 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 20 | 17 | 15 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 30 | 34 | 28 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 760.0 N @ 150 km/h (170.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 233.0 N @ 150 km/h (52.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 911.0 N @ 150 km/h (204.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 523.0 N @ 150 km/h (117.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2367 mm | 93.189 in |
Weight, gross | 56.5 kg | 124.561 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 8 |
RF Connector Quantity, mid band | 0 |
RF Connector Quantity, low band | 4 |
RF Connector Quantity, total | 12 |
Remote Electrical Tilt (RET) Information
RET Hardware | CommRET v2 |
RET Interface | 8-pin DIN Female | 8-pin DIN Male |
RET Interface, quantity | 2 female | 2 male |
Input Voltage | 10–30 Vdc |
Internal RET | High band (4) | Low band (2) |
Power Consumption, active state, maximum | 8 W |
Power Consumption, idle state, maximum | 1 W |
Protocol | 3GPP/AISG 2.0 |
Dimensions
Width | 498 mm | 19.606 in |
Depth | 197 mm | 7.756 in |
Length | 2180 mm | 85.827 in |
Net Weight, antenna only | 42 kg | 92.594 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 694 – 960 MHz | 1695 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 900 W @ 50 °C |
Electrical Specifications
Frequency Band, MHz | 694–790 | 790–862 | 870–960 | 1710–1880 | 1920–2170 | 2490–2690 |
Gain, dBi | 15.4 | 15.5 | 16.0 | 17.2 | 18.2 | 19.0 |
Beamwidth, Horizontal, degrees | 71 | 64 | 63 | 83 | 77 | 66 |
Beamwidth, Vertical, degrees | 10.3 | 9.3 | 8.6 | 5.8 | 5.2 | 4.2 |
Beam Tilt, degrees | 2–14 | 2–14 | 2–14 | 2–12 | 2–12 | 2–12 |
USLS (First Lobe), dB | 17 | 17 | 20 | 17 | 15 | 18 |
Front-to-Back Ratio at 180°, dB | 32 | 31 | 30 | 34 | 28 | 32 |
Isolation, Cross Polarization, dB | 28 | 28 | 28 | 25 | 25 | 25 |
Isolation, Inter-band, dB | 28 | 28 | 28 | 27 | 27 | 27 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | -153 | -153 |
Input Power per Port at 50°C, maximum, watts | 250 | 250 | 250 | 200 | 200 | 150 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 760.0 N @ 150 km/h (170.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 233.0 N @ 150 km/h (52.4 lbf @ 150 km/h) |
Wind Loading @ Velocity, maximum | 911.0 N @ 150 km/h (204.8 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 523.0 N @ 150 km/h (117.6 lbf @ 150 km/h) |
Wind Speed, maximum | 241 km/h (150 mph) |
Packaging and Weights
Width, packed | 565 mm | 22.244 in |
Depth, packed | 309 mm | 12.165 in |
Length, packed | 2367 mm | 93.189 in |
Weight, gross | 56.5 kg | 124.561 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant/Exempted |
CHINA-ROHS | Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Information
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse