RV-65S-FVB
4-port sector antenna, 2x 698-960 and 2x 1710–2690 MHz, 65° HPBW, fixed tilt
Features and Benefits
- Ideal for small cell applications
Specifications
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 150 mm | 5.906 in |
Length | 597 mm | 23.504 in |
Net Weight, antenna only | 4.6 kg | 10.141 lb |
Array Layout
Click on image to enlarge. |
Port Configuration
Click on image to enlarge. |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
R1 | R1 | R1 | Y1 | Y1 | Y1 | Y1 | |
Frequency Band, MHz | 698–806 | 790–894 | 880–960 | 1710–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 3,4 | 3,4 | 3,4 | 3,4 |
Gain, dBi | 11.0 | 11.4 | 11.7 | 13.4 | 14.4 | 15.0 | 14.9 |
Beamwidth, Horizontal, degrees | 71 | 69 | 65 | 67 | 66 | 64 | 64 |
Beamwidth, Vertical, degrees | 38 | 34.6 | 31.8 | 18 | 16.2 | 13.6 | 13.1 |
Beam Tilt, degrees | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
USLS (First Lobe), dB | 17 | 17 | 16 | 14 | 14 | 13 | 13 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 26 | 25 | 24 | 27 | 27 | 28 |
Isolation, Cross Polarization, dB | 20 | 20 | 20 | 23 | 23 | 23 | 23 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 47.0 N @ 150 km/h (10.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 395 mm | 15.551 in |
Depth, packed | 270 mm | 10.630 in |
Length, packed | 750 mm | 29.528 in |
Weight, gross | 8.3 kg | 18.298 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
General Specifications
Antenna Type | Sector |
Band | Multiband |
Color | Light Gray (RAL 7035) |
Grounding Type | RF connector inner conductor and body grounded to reflector and mounting bracket |
Performance Note | Outdoor usage |
Radome Material | Fiberglass, UV resistant |
Radiator Material | Aluminum |
Reflector Material | Aluminum |
RF Connector Interface | 4.3-10 Female |
RF Connector Location | Bottom |
RF Connector Quantity, high band | 0 |
RF Connector Quantity, mid band | 2 |
RF Connector Quantity, low band | 2 |
RF Connector Quantity, total | 4 |
Dimensions
Width | 300 mm | 11.811 in |
Depth | 150 mm | 5.906 in |
Length | 597 mm | 23.504 in |
Net Weight, antenna only | 4.6 kg | 10.141 lb |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 698 – 960 MHz | 1710 – 2690 MHz |
Polarization | ±45° |
Total Input Power, maximum | 500 W |
Electrical Specifications
R1 | R1 | R1 | Y1 | Y1 | Y1 | Y1 | |
Frequency Band, MHz | 698–806 | 790–894 | 880–960 | 1710–1920 | 1920–2180 | 2300–2500 | 2500–2690 |
RF Port | 1,2 | 1,2 | 1,2 | 3,4 | 3,4 | 3,4 | 3,4 |
Gain, dBi | 11.0 | 11.4 | 11.7 | 13.4 | 14.4 | 15.0 | 14.9 |
Beamwidth, Horizontal, degrees | 71 | 69 | 65 | 67 | 66 | 64 | 64 |
Beamwidth, Vertical, degrees | 38 | 34.6 | 31.8 | 18 | 16.2 | 13.6 | 13.1 |
Beam Tilt, degrees | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
USLS (First Lobe), dB | 17 | 17 | 16 | 14 | 14 | 13 | 13 |
Front-to-Back Ratio, Copolarization 180° ± 30°, dB | 25 | 26 | 25 | 24 | 27 | 27 | 28 |
Isolation, Cross Polarization, dB | 20 | 20 | 20 | 23 | 23 | 23 | 23 |
Isolation, Inter-band, dB | 25 | 25 | 25 | 25 | 25 | 25 | 25 |
VSWR | Return loss, dB | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 | 1.5 | 14.0 |
PIM, 3rd Order, 2 x 20 W, dBc | -150 | -150 | -150 | -150 | -150 | -150 | -150 |
Input Power per Port, maximum, watts | 250 | 250 | 250 | 200 | 200 | 200 | 200 |
Mechanical Specifications
Wind Loading @ Velocity, frontal | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Loading @ Velocity, lateral | 47.0 N @ 150 km/h (10.6 lbf @ 150 km/h) |
Wind Loading @ Velocity, rear | 102.0 N @ 150 km/h (22.9 lbf @ 150 km/h) |
Wind Speed, maximum | 200 km/h (124 mph) |
Packaging and Weights
Width, packed | 395 mm | 15.551 in |
Depth, packed | 270 mm | 10.630 in |
Length, packed | 750 mm | 29.528 in |
Weight, gross | 8.3 kg | 18.298 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Assembly Drawing
Product Information
Warranty
Assembly Drawing
Product Compliance Documentation
Product Information
Warranty
Other Ways to Browse