11653-4-IN
V-Bolt Mounting Kit for 4 in (101.6 mm) max OD round members. Set of two V-bolts clamp sets.
Specifications
Specifications
Product Classification
Product Type | V-bolt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Compatible 60° Angle | 87.884 mm | 3.46 in |
Compatible 90° Angle | 71.12 mm | 2.8 in |
Dimensions
Compatible Diameter, maximum | 101.6 mm | 4 in |
Weight, net | 0.9 kg | 1.984 lb |
Material Specifications
Material Type | Galvanized steel | Stainless steel |
Packaging and Weights
Included | Back straps | Nuts | V-bolts | Washers |
Packaging quantity | 2 |
Weight, gross | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | V-bolt mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Compatible 60° Angle | 87.884 mm | 3.46 in |
Compatible 90° Angle | 71.12 mm | 2.8 in |
Dimensions
Compatible Diameter, maximum | 101.6 mm | 4 in |
Weight, net | 0.9 kg | 1.984 lb |
Material Specifications
Material Type | Galvanized steel | Stainless steel |
Packaging and Weights
Included | Back straps | Nuts | V-bolts | Washers |
Packaging quantity | 2 |
Weight, gross | 1.4 kg | 3.086 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse