600899F
Fixed Tilt Pipe Mounting Kit for 2.95 - 4.5 in (75 - 115 mm) OD round members. Kit contains top and bottom mount brackets.
Specifications
Specifications
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 114.3 mm | 4.5 in |
Compatible Diameter, minimum | 76.2 mm | 3 in |
Weight, net | 2.4 kg | 5.291 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Pipe mounting kit |
General Specifications
Application | Outdoor |
Color | Silver |
Dimensions
Compatible Diameter, maximum | 114.3 mm | 4.5 in |
Compatible Diameter, minimum | 76.2 mm | 3 in |
Weight, net | 2.4 kg | 5.291 lb |
Material Specifications
Material Type | Galvanized steel |
Packaging and Weights
Included | Brackets | Hardware |
Packaging quantity | 1 |
Weight, gross | 2.5 kg | 5.512 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Assembly Drawing
Installation Instruction
Product Specification
Warranty
Assembly Drawing
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse