CMAX-D-UW-I53
Low PIM Directional In-building Antenna, 617–960 MHz, 1695–2700, 3300-3800 and 4900-6000MHz
Specifications
Specifications
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | Light Gray (RAL 7035) |
Mounting | 4-hole wall mounting plate and hardware (included) |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | PVC |
RF Connector Interface | N Female |
Dimensions
Width | 296 mm | 11.654 in |
Depth | 126 mm | 4.961 in |
Length | 301 mm | 11.85 in |
Pigtail Length | 420 mm | 16.535 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 698 MHz | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 3800 MHz | 5150 – 5950 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–960 | 1710–2700 | 3300–3800 | 4900–6000 |
Gain, dBi | 5.8 | 5.8 | 7.2 | 6.5 | 4.8 |
Beamwidth, Horizontal, degrees | 90 | 86 | 58 | 60 | 68 |
Beamwidth, Vertical, degrees | 85 | 80 | 60 | 57 | 50 |
VSWR | Return loss, dB | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 | 1.7 | 11.7 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 205 mm | 8.071 in |
Length, packed | 430 mm | 16.929 in |
Net Weight, with mounting kit | 2.7 kg | 5.952 lb |
Packaging quantity | 1 |
Weight, gross | 3.7 kg | 8.157 lb |
Weight, net | 2.4 kg | 5.291 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | In-building antenna |
General Specifications
Application | Indoor |
Antenna Type | Directional |
Antenna Array Characteristic | SISO |
Polarization | Vertical |
Color | Light Gray (RAL 7035) |
Mounting | 4-hole wall mounting plate and hardware (included) |
Number of Ports | 1 |
Pigtail Cable | 670-141SXE, plenum rated |
Radome Material | PVC |
RF Connector Interface | N Female |
Dimensions
Width | 296 mm | 11.654 in |
Depth | 126 mm | 4.961 in |
Length | 301 mm | 11.85 in |
Pigtail Length | 420 mm | 16.535 in |
Electrical Specifications
Impedance | 50 ohm |
Operating Frequency Band | 617 – 698 MHz | 698 – 960 MHz | 1695 – 2700 MHz | 3300 – 3800 MHz | 5150 – 5950 MHz |
Electrical Note | Values typical, unless otherwise stated |
Electrical Specifications
Frequency Band, MHz | 617–698 | 698–960 | 1710–2700 | 3300–3800 | 4900–6000 |
Gain, dBi | 5.8 | 5.8 | 7.2 | 6.5 | 4.8 |
Beamwidth, Horizontal, degrees | 90 | 86 | 58 | 60 | 68 |
Beamwidth, Vertical, degrees | 85 | 80 | 60 | 57 | 50 |
VSWR | Return loss, dB | 1.8 | 10.9 | 1.8 | 10.9 | 1.8 | 10.9 | 1.7 | 11.7 | 1.8 | 10.9 |
PIM, 3rd Order, 2 x 20 W, dBc | -153 | -153 | -153 | -153 | |
Input Power per Port, maximum, watts | 50 | 50 | 50 | 50 | 50 |
Environmental Specifications
Operating Temperature | -40 °C to +60 °C (-40 °F to +140 °F) |
Relative Humidity | Up to 100% |
Packaging and Weights
Width, packed | 320 mm | 12.598 in |
Depth, packed | 205 mm | 8.071 in |
Length, packed | 430 mm | 16.929 in |
Net Weight, with mounting kit | 2.7 kg | 5.952 lb |
Packaging quantity | 1 |
Weight, gross | 3.7 kg | 8.157 lb |
Weight, net | 2.4 kg | 5.291 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Information
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Information
Product Specification
Warranty
Other Ways to Browse