VHLP4-13-1WH/C
Base Product: VHLP4-13/C
1.2 m | 4 ft ValuLine® High Performance Low Profile Antenna, single-polarized, 12.700–13.250 GHz, WR75, white antenna, flexible woven polymer gray radome without flash, standard pack—one-piece reflector
Specifications
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | WR75 |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 1 inboard |
Side Struts, Optional | 1 inboard |
Dimensions
Diameter, nominal | 1.2 m | 4 ft |
Electrical Specifications
Operating Frequency Band | 12.700 – 13.250 GHz |
Gain, Low Band | 41.9 dBi |
Gain, Mid Band | 42 dBi |
Gain, Top Band | 42.1 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 68 dB |
Beamwidth, Horizontal | 1.3 ° |
Beamwidth, Vertical | 1.3 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7049C |
Electrical Compliance | Brazil Anatel Class 2 | Canada SRSP 312.7 Part B | ETSI 302 217 Class 3 | US FCC Part 101B |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 200 km/h | 124.274 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Antenna Dimensions and Mounting Information
Click on image to enlarge. |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 5326 N | 1197.333 lbf |
Side Force (FS) | 2638 N | 593.046 lbf |
Twisting Moment (MT) | 2162 N-m | 19135.312 in lb |
Force on Inboard Strut Side | 2862 N | 643.403 lbf |
Zcg without Ice | 43 mm | 1.693 in |
Zcg with 1/2 in (12 mm) Radial Ice | 284 mm | 11.181 in |
Weight with 1/2 in (12 mm) Radial Ice | 74 kg | 163.142 lb |
Wind Forces at Wind Velocity Survival Rating Image
Click on image to enlarge. |
Packaging and Weights
Height, packed | 1520 mm | 59.843 in |
Width, packed | 380 mm | 14.961 in |
Length, packed | 1360 mm | 53.543 in |
Packaging Type | Standard pack |
Volume | 0.8 m³ | 28.252 ft³ |
Weight, gross | 59 kg | 130.073 lb |
Weight, net | 32 kg | 70.548 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLP - ValuLine® High Performance Low Profile Antenna, single-polarized |
Polarization | Single |
Antenna Input | WR75 |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Gray |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 1 inboard |
Side Struts, Optional | 1 inboard |
Dimensions
Diameter, nominal | 1.2 m | 4 ft |
Electrical Specifications
Operating Frequency Band | 12.700 – 13.250 GHz |
Gain, Low Band | 41.9 dBi |
Gain, Mid Band | 42 dBi |
Gain, Top Band | 42.1 dBi |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 68 dB |
Beamwidth, Horizontal | 1.3 ° |
Beamwidth, Vertical | 1.3 ° |
Return Loss | 17.7 dB |
VSWR | 1.3 |
Radiation Pattern Envelope Reference (RPE) | 7049C |
Electrical Compliance | Brazil Anatel Class 2 | Canada SRSP 312.7 Part B | ETSI 302 217 Class 3 | US FCC Part 101B |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 115 mm | 4.5 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 200 km/h | 124.274 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 5326 N | 1197.333 lbf |
Side Force (FS) | 2638 N | 593.046 lbf |
Twisting Moment (MT) | 2162 N-m | 19135.312 in lb |
Force on Inboard Strut Side | 2862 N | 643.403 lbf |
Zcg without Ice | 43 mm | 1.693 in |
Zcg with 1/2 in (12 mm) Radial Ice | 284 mm | 11.181 in |
Weight with 1/2 in (12 mm) Radial Ice | 74 kg | 163.142 lb |
Packaging and Weights
Height, packed | 1520 mm | 59.843 in |
Width, packed | 380 mm | 14.961 in |
Length, packed | 1360 mm | 53.543 in |
Packaging Type | Standard pack |
Volume | 0.8 m³ | 28.252 ft³ |
Weight, gross | 59 kg | 130.073 lb |
Weight, net | 32 kg | 70.548 lb |
Click on image to enlarge. |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Video
Valuline® 4ft Antenna Installation Videos
Valuline® 4ft Antenna Installation Videos
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Video
Valuline® 4ft Antenna Installation Videos
Valuline® 4ft Antenna Installation Videos
Warranty
Other Ways to Browse