VHLPX1-80C-DET
Base Product: VHLPX1-80C
0.3 m | 1 ft ValuLine® High Performance Low Profile Antenna, dual-polarized, 71.000 – 86.000 GHz, ETSI Class 3, FCC, High Gain
Specifications
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | Custom |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Custom |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 0 |
Dimensions
Diameter, nominal | 0.3 m | 1 ft |
Dimension Drawing
Click on image to enlarge. |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 45 dBi |
Gain, Mid Band | 46 dBi |
Gain, Top Band | 47 dBi |
Integrated OMT Insertion Loss, typical | 1 dB |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 64 dB |
Beamwidth, Horizontal | 0.8 ° |
Beamwidth, Vertical | 0.8 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Radiation Pattern Envelope Reference (RPE) | 7449 |
Electrical Compliance | Brazil Anatel Class 3 | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 48 mm–120 mm | 1.9 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 573 N | 128.816 lbf |
Side Force (FS) | 274 N | 61.598 lbf |
Twisting Moment (MT) | 213 N-m | 1885.209 in lb |
Zcg without Ice | 2 mm | 0.079 in |
Zcg with 1 in (25 mm) Radial Ice | 9 mm | 0.354 in |
Weight with 1 in (25 mm) Radial Ice | 10 kg | 22.046 lb |
Packaging and Weights
Height, packed | 350 mm | 13.780 in |
Width, packed | 400 mm | 15.748 in |
Length, packed | 400 mm | 15.748 in |
Packaging Type | Standard pack |
Volume | 0.06 m³ | 2.119 ft³ |
Weight, gross | 6.9 kg | 15.212 lb |
Weight, net | 4.8 kg | 10.582 lb |
Product Classification
Product Type | Microwave antenna |
Product Brand | ValuLine® |
General Specifications
Antenna Type | VHLPX - ValuLine® High Performance Low Profile Antenna, dual-polarized |
Polarization | Dual |
Antenna Input | Custom |
Antenna Color | White |
Reflector Construction | One-piece reflector |
Radome Color | Custom |
Radome Material | Polymer |
Flash Included | No |
Side Struts, Included | 0 |
Dimensions
Diameter, nominal | 0.3 m | 1 ft |
Electrical Specifications
Operating Frequency Band | 71.000 – 86.000 GHz |
Gain, Low Band | 45 dBi |
Gain, Mid Band | 46 dBi |
Gain, Top Band | 47 dBi |
Integrated OMT Insertion Loss, typical | 1 dB |
Boresite Cross Polarization Discrimination (XPD) | 30 dB |
Front-to-Back Ratio | 64 dB |
Beamwidth, Horizontal | 0.8 ° |
Beamwidth, Vertical | 0.8 ° |
Return Loss | 14 dB |
VSWR | 1.5 |
Radiation Pattern Envelope Reference (RPE) | 7449 |
Electrical Compliance | Brazil Anatel Class 3 | ETSI 302 217 Class 3 | US FCC Part 101.115 |
Mechanical Specifications
Compatible Mounting Pipe Diameter | 48 mm–120 mm | 1.9 in–4.7 in |
Fine Azimuth Adjustment Range | ±15° |
Fine Elevation Adjustment Range | ±15° |
Wind Speed, operational | 180 km/h | 111.847 mph |
Wind Speed, survival | 250 km/h | 155.343 mph |
Wind Forces at Wind Velocity Survival Rating
Axial Force (FA) | 573 N | 128.816 lbf |
Side Force (FS) | 274 N | 61.598 lbf |
Twisting Moment (MT) | 213 N-m | 1885.209 in lb |
Zcg without Ice | 2 mm | 0.079 in |
Zcg with 1 in (25 mm) Radial Ice | 9 mm | 0.354 in |
Weight with 1 in (25 mm) Radial Ice | 10 kg | 22.046 lb |
Packaging and Weights
Height, packed | 350 mm | 13.780 in |
Width, packed | 400 mm | 15.748 in |
Length, packed | 400 mm | 15.748 in |
Packaging Type | Standard pack |
Volume | 0.06 m³ | 2.119 ft³ |
Weight, gross | 6.9 kg | 15.212 lb |
Weight, net | 4.8 kg | 10.582 lb |
Click on image to enlarge. |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse