Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

MST-02MH00-A0100A

  • Available in:
  • Asia
  • Latin America
  • North America
MST, Fiber Optic Multiport Service Terminal, 2-port, long 2xN port, dielectric flat loose tube cable, 50 ft
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Hardened connectors are factory-terminated and environmentally sealed for use in optical drop cable deployments
  • Plug-and-play adapter ports ensure rapid cable installment in the outside plant access section of the network
  • Multiport Service Terminals incorporate hardened connector technology that is designed to withstand the rugged outside plant environment
Specifications

Product Classification

Regional Availability Asia | Latin America | North America
Product Type Access terminal, without splitter/tap
Product Series MST

General Specifications

Cable Type Dielectric - Flat - Loose Tube
Cable, quantity 1
Distribution Type 2 ports
Enclosure Color Black
Mounting Handhole | Pedestal | Pole | Strand
Port Type Hardened full-size SC/APC
Port, quantity 2
Splitter, quantity 0
Stub Type Stub tail

Dimensions

Height 282.4 mm | 11.118 in
Width 129.5 mm | 5.098 in
Cable Length 30.48 m | 100 ft
Depth 84.1 mm | 3.311 in
Outer Cable Dimensions 4.5 x 8.1 mm (1.78 x 0.32 in)

Dimension Drawing

Click on image to enlarge.

Ordering Tree

Click on image to enlarge.

Material Specifications

Enclosure Material Type Gasketed hardened plastic

Optical Specifications

Fiber Type G.652.D
Attenuation, maximum 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm
Directivity, minimum 60 dB
Wavelength Range 1260–1635 nm
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Above ground | Below ground | Buried
Flammability Rating UL 94 5VA
Qualification Standards IEC 60529, IP68 + 2 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Enclosure (1) | Universal mounting bracket (1)
Packaging quantity 1
Packaging Type Box | Carton
Weight, without cable 0.86 kg | 1.896 lb

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability Asia | Latin America | North America
Product Type Access terminal, without splitter/tap
Product Series MST

General Specifications

Cable Type Dielectric - Flat - Loose Tube
Cable, quantity 1
Distribution Type 2 ports
Enclosure Color Black
Mounting Handhole | Pedestal | Pole | Strand
Port Type Hardened full-size SC/APC
Port, quantity 2
Splitter, quantity 0
Stub Type Stub tail

Dimensions

Height 282.4 mm | 11.118 in
Width 129.5 mm | 5.098 in
Cable Length 30.48 m | 100 ft
Depth 84.1 mm | 3.311 in
Outer Cable Dimensions 4.5 x 8.1 mm (1.78 x 0.32 in)

Material Specifications

Enclosure Material Type Gasketed hardened plastic

Optical Specifications

Fiber Type G.652.D
Attenuation, maximum 0.30 dB/km @ 1550 nm | 0.40 dB/km @ 1310 nm
Directivity, minimum 60 dB
Wavelength Range 1260–1635 nm
Insertion Loss, Terminal Connector, maximum 0.4 dB
Insertion Loss, Terminal Connector, typical 0.16 dB
Return Loss, Connector, minimum 65 dB

Environmental Specifications

Operating Temperature -40 °C to +70 °C (-40 °F to +158 °F)
Relative Humidity 5%–95%, non-condensing
Environmental Space Above ground | Below ground | Buried
Flammability Rating UL 94 5VA
Qualification Standards IEC 60529, IP68 + 2 m waterhead | Telcordia GR-3120-CORE | Telcordia GR-326-CORE | Telcordia GR-771-CORE
UV Resistance UV stabilized

Packaging and Weights

Included Enclosure (1) | Universal mounting bracket (1)
Packaging quantity 1
Packaging Type Box | Carton
Weight, without cable 0.86 kg | 1.896 lb
Click on image to enlarge.
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse