Hub de clientes e parceiros COVID-19 da CommScope Visitar
Produtos
Resultados relacionados
Hub de clientes e parceiros COVID-19 da CommScope Visitar
MRJ21™ Universal Connectivity Platform Quick-Fit Cassette, 1G, 12 ports
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Copper cassette |
Product Brand | MRJ21™ |
Product Series | MRJ21 | UCP |
Color | Black |
Interface, front | RJ45 jack |
Interface, rear | MRJ21 connector |
Total Ports, quantity, front | 12 |
Width | 70.358 mm | 2.77 in |
Environmental Space | Indoor |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
Regional Availability | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Copper cassette |
Product Brand | MRJ21™ |
Product Series | MRJ21 | UCP |
Color | Black |
Interface, front | RJ45 jack |
Interface, rear | MRJ21 connector |
Total Ports, quantity, front | 12 |
Width | 70.358 mm | 2.77 in |
Environmental Space | Indoor |
Packaging quantity | 1 |
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |