760235426 | SD-1U-1000-EMT
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
SD 1U Front Faceplate, unpopulated, 3 1000 style apertures
Specifications
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Front bulkhead panel |
Product Series | 1000-style |
General Specifications
Application | Used in conjunction with SD 1U unpopulated shelves |
Adapters, quantity | 0 |
Interface Feature | Unpopulated |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Front bulkhead panel |
Product Series | 1000-style |
General Specifications
Application | Used in conjunction with SD 1U unpopulated shelves |
Adapters, quantity | 0 |
Interface Feature | Unpopulated |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Engineering Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse