64501102-10 | 6450 1 102-10
- Available in:
- Australia/New Zealand
HighBand® Frame Kit, 900-pair
Specifications
Specifications
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Back mount frame kit |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
Rack Units | 1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Australia/New Zealand |
Product Type | Back mount frame kit |
Product Brand | HighBand® |
Product Series | HighBand® |
General Specifications
Rack Units | 1 |
Packaging and Weights
Packaging quantity | 1 |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse