A-VF1-EX0XG
Base Product
- Available in:
- EMEA
Derby Cabinet with rails and brackets fitted to accommodate up to 6 Ericsson Radios
Configure Product Variants
Product Variants
Configure and display product variants of A-VF1-EX0XG by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cabinet Color | ||
---|---|---|---|
No configured items found. |
Features and Benefits
- Includes fans with controller
- Supplied with 20 meter fan controller power cable
- Supplied with 20 meter alarm cable
- Contains two GPS windows ( blanked and plastic covered)
Specifications
Product Classification
Regional Availability | EMEA |
Product Type | Outdoor cabinet |
General Specifications
Access | Single door |
Accessories | Cable plate | External alarm connection | Hangers | In-ground root | Plinth |
Cabinet Type | Combiner cabinet | Radio cabinet |
Cable Entry Location | Bottom |
Color | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (1) |
Door Security | Internal door contact | Swing handle with European profile cylinder |
Door Type, front | Key lock (includedl) | Non-removable |
Door, quantity | 1 |
Front Door Type | Single hinged |
Lock Type | Key lock |
Mounting | In-ground root | Plinth |
Radios Included | None |
Dimensions
Height | 1721.866 mm | 67.79 in |
Width | 992.886 mm | 39.09 in |
Depth | 599.948 mm | 23.62 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IP33 |
Packaging and Weights
Weight, net | 199.998 kg | 440.92 lb |
Product Classification
Regional Availability | EMEA |
Product Type | Outdoor cabinet |
General Specifications
Access | Single door |
Accessories | Cable plate | External alarm connection | Hangers | In-ground root | Plinth |
Cabinet Type | Combiner cabinet | Radio cabinet |
Cable Entry Location | Bottom |
Color | Green (RAL 6009) | Light Gray (RAL 7035) | Others available at additional cost |
Cooling | 175 mm fan (1) |
Door Security | Internal door contact | Swing handle with European profile cylinder |
Door Type, front | Key lock (includedl) | Non-removable |
Door, quantity | 1 |
Front Door Type | Single hinged |
Lock Type | Key lock |
Mounting | In-ground root | Plinth |
Radios Included | None |
Dimensions
Height | 1721.866 mm | 67.79 in |
Width | 992.886 mm | 39.09 in |
Depth | 599.948 mm | 23.62 in |
Material Specifications
Finish | Powder coated |
Material Type | Galvanized steel |
Environmental Specifications
Qualification Standards | IP33 |
Packaging and Weights
Weight, net | 199.998 kg | 440.92 lb |
Documentation & Downloads
Customer Drawing
Ordering Guide
Product Specification
Vendor Operation and Maintenance Manual
Warranty
Customer Drawing
Ordering Guide
Product Compliance Documentation
Product Specification
Vendor Operation and Maintenance Manual
Warranty
Other Ways to Browse