Warning Icon

For other alternatives, please contact us for more information.

0 Replacement products available

300100110994 | OWB-S-S0-S24-NN-W-L-US

  • Available in:
  • North America
OWB Fiber Optic Wall Mount Fiber Box, 4 SC/APC adapters, fusing splice, no fuse splice protectors, no splitters
Specifications
Finish making your selections or clear them to view relevant specifications.
How to Buy
Features and Benefits
  • Compact sized with multiple cable entry point options
  • Used as a premises connection device in FTTH networks
  • Easy access via the combined hinge + latch design
  • High sealing rate, UV resistant and UL compliant
  • Slack storage (3 mtr) for drop- and premise connection cable
Specifications

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Series OWB

General Specifications

Functionality Patching | Splicing
Access Front
Application For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom | For cables with outer diameter up to 10 mm: each on both sides | For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom
Enclosure Color Gray
Front Cover Type Hinged with latches
Interface, Input SC
Interface Feature, Input APC
Lock Type Ski latch and screw
Mounting Wall
Port Capacity, maximum 4
Port, quantity 4

Dimensions

Height 209.8 mm | 8.26 in
Width 173.74 mm | 6.84 in
Depth 71.88 mm | 2.83 in

Dimension Drawing

Click on image to enlarge.

Material Specifications

Enclosure Material Type LSZH thermoplastic

Optical Specifications

Fiber Mode Singlemode
Insertion Loss, Terminal Connector, maximum 0.1 dB

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Environmental Space Outdoor
Flammability Rating UL 94 V-0
Qualification Standards IEC 60529, IP65

Packaging and Weights

Included Grommets
Packaging quantity 1
Packaging Type Box | Carton

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance

Product Classification

Regional Availability North America
Product Type Fiber wall box
Product Series OWB

General Specifications

Functionality Patching | Splicing
Access Front
Application For cables with outer diameter 3 x 5.4 mm: 1 on top + 1 on bottom | For cables with outer diameter up to 10 mm: each on both sides | For cables with outer diameter up to 5 mm: 1 on rear + 4 on bottom
Enclosure Color Gray
Front Cover Type Hinged with latches
Interface, Input SC
Interface Feature, Input APC
Lock Type Ski latch and screw
Mounting Wall
Port Capacity, maximum 4
Port, quantity 4

Dimensions

Height 209.8 mm | 8.26 in
Width 173.74 mm | 6.84 in
Depth 71.88 mm | 2.83 in

Material Specifications

Enclosure Material Type LSZH thermoplastic

Optical Specifications

Fiber Mode Singlemode
Insertion Loss, Terminal Connector, maximum 0.1 dB

Environmental Specifications

Installation temperature -5 °C to +45 °C (+23 °F to +113 °F)
Storage Temperature -40 ºC to +70 ºC (-40 ºF to +158 ºF)
Environmental Space Outdoor
Flammability Rating UL 94 V-0
Qualification Standards IEC 60529, IP65

Packaging and Weights

Included Grommets
Packaging quantity 1
Packaging Type Box | Carton
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ROHS Compliant
CHINA-ROHS Below maximum concentration value
REACH-SVHC Compliant as per SVHC revision on www.commscope.com/ProductCompliance
Other Ways to Browse

Browse by Category

Browse by Category