Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

F1-PNRNR

Base Product

FSJ1-50A Jumper with interface types N Male Right Angle and N Male Right Angle, variable length

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Field attachment
Attachment, Connector B Field attachment
Body Style, Connector A Right angle
Body Style, Connector B Right angle
Interface, Connector A N Male
Interface, Connector B N Male
Orientation
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.430 15.04

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Series FSJ1-50A

General Specifications

Attachment, Connector A Field attachment
Attachment, Connector B Field attachment
Body Style, Connector A Right angle
Body Style, Connector B Right angle
Interface, Connector A N Male
Interface, Connector B N Male
Orientation
Specification Sheet Revision Level A
Variable Length For custom lengths contact 828-324-2200 or 1-800-982-1708 (toll free), or your local CommScope representative

Dimensions

Length 0 m | 0 ft
Nominal Size 1/4 in

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
700–3000 MHz 1.430 15.04

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system