F4A-DFDF-1M5-P
Base Product: F4A-DFDF-P
HELIAX® 1/2" SureFlex® Jumper with interface types 7-16 DIN Female and 7-16 DIN Female, 1.5 m
Specifications
Product Classification
Product Type | SureFlex® Premium, static PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | RSJ4-50 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Female |
Interface, Connector B | 7-16 DIN Female |
Specification Sheet Revision Level | B |
Dimensions
Length | 1.5 m | 4.921 ft |
Cable Length Unit | Meters |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD Static | -116 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
DTF, Connector A | -34 dB |
DTF, Connector B | -34 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.065 | 30.00 |
1700–2200 MHz | 1.065 | 30.00 |
2200–2700 MHz | 1.106 | 25.96 |
Jumper Assembly Sample Label
Click on image to enlarge. |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | SureFlex® Premium, static PIM |
Product Brand | HELIAX® | SureFlex® |
Product Series | RSJ4-50 |
General Specifications
Body Style, Connector A | Straight |
Body Style, Connector B | Straight |
Interface, Connector A | 7-16 DIN Female |
Interface, Connector B | 7-16 DIN Female |
Specification Sheet Revision Level | B |
Dimensions
Length | 1.5 m | 4.921 ft |
Cable Length Unit | Meters |
Nominal Size | 1/2 in |
Electrical Specifications
3rd Order IMD Static | -116 dBm |
3rd Order IMD Static Test Method | Two +43 dBm carriers |
DTF, Connector A | -34 dB |
DTF, Connector B | -34 dB |
Return Loss/VSWR
Frequency Band | VSWR | Return Loss (dB) |
698–960 MHz | 1.065 | 30.00 |
1700–2200 MHz | 1.065 | 30.00 |
2200–2700 MHz | 1.106 | 25.96 |
Environmental Specifications
Immersion Test Method | Meets IEC 60529:2001, IP68 in mated condition |
Click on image to enlarge. |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Calculator
Installation Instruction
Product Specification
Warranty
Calculator
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse