Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

L4P43A-PNM-7M

LDF4-50A SureFlex® Jumper with interface type N Male, 7 m

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Interface, Connector A N Male
Interface, Connector B Sold separately
Specification Sheet Revision Level A

Dimensions

Length 7 m | 22.966 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
710–806 MHz 1.201 20.79
806–970 MHz 1.150 23.13
1420–1530 MHz 1.150 23.13
1700–2180 MHz 1.150 23.13
2535–2655 MHz 1.201 20.79
3400–3800 MHz 1.250 19.08
4400–4900 MHz 1.410 15.56

Jumper Assembly Sample Label

Click on image to enlarge.

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system

Product Classification

Product Type Wireless transmission cable assembly
Product Brand HELIAX® | SureFlex®
Product Series LDF4-50A

General Specifications

Body Style, Connector A Straight
Interface, Connector A N Male
Interface, Connector B Sold separately
Specification Sheet Revision Level A

Dimensions

Length 7 m | 22.966 ft
Cable Length Unit Meters
Nominal Size 1/2 in

Electrical Specifications

DTF, Connector A -32 dB

Return Loss/VSWR

Frequency Band VSWR Return Loss (dB)
710–806 MHz 1.201 20.79
806–970 MHz 1.150 23.13
1420–1530 MHz 1.150 23.13
1700–2180 MHz 1.150 23.13
2535–2655 MHz 1.201 20.79
3400–3800 MHz 1.250 19.08
4400–4900 MHz 1.410 15.56

Environmental Specifications

Immersion Test Method Meets IEC 60529:2001, IP68 in mated condition
Click on image to enlarge.

Regulatory Compliance/Certifications

Agency Classification
ISO 9001:2015 Designed, manufactured and/or distributed under this quality management system