FJ-1S5-PFNN
Base Product: FJ-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Discrete, outdoor rated, single mode G.657.A2 fiber cable assembly, End 1: Full-sized Hardened Connector (*OptiTap® Compatible) Female and End 2: HMFOC Plug (*OptiTip® compatible, Un-Pinned, terminated to Pin 6).
Configure Product Variants
Product Variants
Configure and display product variants of FJ-1S5-PFNN by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Cable Assembly Length | ||
---|---|---|---|
No configured items found. |
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FJ |
Ordering Note | ANDREW® non-standard product |
General Specifications
Construction Type | Direct fiber tail |
Interface, Connector A | HMFOC |
Interface Body Style, connector A | Straight |
Interface, Connector B | SC/UPC |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length Range (m) | 1.5 – 50 |
Diameter Over Jacket | 5.5 mm | 0.217 in |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 110 mm | 4.331 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, maximum, connector A | 0.55 dB |
Insertion Loss, maximum, connector B | 0.55 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum, connector A | 60 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 48 kg/km | 32.255 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | FJ |
Ordering Note | ANDREW® non-standard product |
General Specifications
Construction Type | Direct fiber tail |
Interface, Connector A | HMFOC |
Interface Body Style, connector A | Straight |
Interface, Connector B | SC/UPC |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 1 |
Dimensions
Cable Assembly Length Range (m) | 1.5 – 50 |
Diameter Over Jacket | 5.5 mm | 0.217 in |
Material Specifications
Jacket Material | Low Smoke Zero Halogen (LSZH) |
Mechanical Specifications
Minimum Bend Radius, loaded | 110 mm | 4.331 in |
Minimum Bend Radius, unloaded | 55 mm | 2.165 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, maximum, connector A | 0.55 dB |
Insertion Loss, maximum, connector B | 0.55 dB |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum, connector A | 60 dB |
Return Loss, minimum, connector B | 65 dB |
Environmental Specifications
Installation temperature | -10 °C to +70 °C (+14 °F to +158 °F) |
Operating Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Storage Temperature | -40 °C to +70 °C (-40 °F to +158 °F) |
Environmental Space | Indoor/Outdoor |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 48 kg/km | 32.255 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse