FT-12S5-JDNN-XM
Base Product: FT-SERIES
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HMFOC Jack-6*Clipped DLC, Fiber Trunk, 6 branches to WDM/Box
Features and Benefits
HELIAX® Discrete Fiber Trunk, outdoor rated, single mode fiber cable assembly, End 1: HMFOC (Jack) and End 2: Clipped Duplex LC. End 1 HMFOC (Jack) connector to HMFOC Jumper; End 2 Clipped LC with 5.0mm branch tube for WDM entry sealing and cable divider designed to maintain retention force, clipped LC allow to separate to Duplex LC and terminated on
2.0mm Spiral metal tube for best protection and bending flexibility inside of WDM box.
End 2 Branch cable length: 1.5m. Pulling sock is needed for Trunk HMFOC end.
2.0mm Spiral metal tube for best protection and bending flexibility inside of WDM box.
End 2 Branch cable length: 1.5m. Pulling sock is needed for Trunk HMFOC end.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Series | FT |
Ordering Note | ANDREW® non-standard product |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | HMFOC |
Interface Body Style, connector A | Straight |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | Clippable |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Cable Assembly Length Range (m) | 5 – 150 |
Diameter Over Jacket | 5.4 mm | 0.213 in |
Ordering Tree
Click on image to enlarge. |
Mechanical Specifications
Minimum Bend Radius, loaded | 108 mm | 4.252 in |
Minimum Bend Radius, unloaded | 54 mm | 2.126 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Cable weight | 72 kg/km | 48.382 lb/kft |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Wireless Fiber Cable Assemblies |
Product Series | FT |
Ordering Note | ANDREW® non-standard product |
General Specifications
Construction Type | Discrete fiber trunk |
Interface, Connector A | HMFOC |
Interface Body Style, connector A | Straight |
Interface, Connector B | LC/UPC |
Interface Feature, connector B | Clippable |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 12 |
Dimensions
Cable Assembly Length Range (m) | 5 – 150 |
Diameter Over Jacket | 5.4 mm | 0.213 in |
Mechanical Specifications
Minimum Bend Radius, loaded | 108 mm | 4.252 in |
Minimum Bend Radius, unloaded | 54 mm | 2.126 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Return Loss, minimum, connector A | 50 dB |
Return Loss, minimum, connector B | 60 dB |
Environmental Specifications
Installation temperature | -30 °C to +70 °C (-22 °F to +158 °F) |
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Storage Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor | Outdoor |
Packaging and Weights
Cable weight | 72 kg/km | 48.382 lb/kft |
Click on image to enlarge. |
Documentation & Downloads
Ordering Guide
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Ordering Guide
Product Compliance Documentation
Product Specification
Technical Publication
Video
HELIAX® FiberFeed® Video Playlist

HELIAX® FiberFeed® Video Playlist
Warranty
Other Ways to Browse