MFT-G24-AA-JA
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
HELIAX® Modular Fiber Cable, assembly, 24 single mode fibers, End 1: DLC GEN1.5; End 2: DLC GEN 1.5; LSZH cable. Anti-rodent with E-Glass Protection.
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | MFT |
General Specifications
Interface, Connector A | DLC GEN 1.5 |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC GEN 1.5 |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (m) | 1 – 15 |
Diameter Over Jacket | 8.9 mm | 0.350 in |
Mechanical Specifications
Minimum Bend Radius | 75 mm | 2.953 in |
Minimum Bend Radius, furcation | 10 mm | 0.394 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor/Outdoor | Low Smoke Zero Halogen (LSZH) |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Portfolio | CommScope® |
Product Type | Wireless Fiber Cable Assemblies |
Product Brand | HELIAX® |
Product Series | MFT |
General Specifications
Interface, Connector A | DLC GEN 1.5 |
Interface Feature, connector A | Standard |
Interface Body Style, connector A | Straight |
Interface, Connector B | DLC GEN 1.5 |
Interface Feature, connector B | Standard |
Interface Body Style, connector B | Straight |
Jacket Color | Black |
Total Fibers, quantity | 24 |
Dimensions
Cable Assembly Length Range (m) | 1 – 15 |
Diameter Over Jacket | 8.9 mm | 0.350 in |
Mechanical Specifications
Minimum Bend Radius | 75 mm | 2.953 in |
Minimum Bend Radius, furcation | 10 mm | 0.394 in |
Optical Specifications
Fiber Mode | Singlemode |
Fiber Type | G.657.A2 |
Insertion Loss, typical note | Insertion loss is measured at 1310 and 1550 nm |
Insertion Loss, typical | 0.5 dB |
Environmental Specifications
Operating Temperature | -40 °C to +75 °C (-40 °F to +167 °F) |
Environmental Space | Indoor/Outdoor | Low Smoke Zero Halogen (LSZH) |
Documentation & Downloads
Installation Instruction
Ordering Guide
Product Specification
Warranty
Installation Instruction
Ordering Guide
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse