MPT-F2I-BB-NN-500M
- Available in:
- Europe
HELIAX® Power cable, with aluminum shield and qty 2 6mm2 cores, flame resistant CPR Class B2ca s1, d2, a1, 500 meters. Voltage Rating Maximum AC0.6KV Voltage Drop 3.82 mV/A/m Conductor, cross-sectional area 2.5 mm2
Features and Benefits
Additional Specifications:
Voltage Rating Maximum AC0.6KV
Voltage Drop 3.82 mV/A/m
Conductor, cross-sectional area 2.5 mm2
CPR Class B2ca s1, d2, a1
Voltage Rating Maximum AC0.6KV
Voltage Drop 3.82 mV/A/m
Conductor, cross-sectional area 2.5 mm2
CPR Class B2ca s1, d2, a1
Specifications
Product Classification
Regional Availability | Europe |
Product Type | Power cable |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Application | Remote radio head |
Cable Type | Power |
Conductors, quantity | 2 |
Jacket Color | Black |
Jacket Color, singles | Blue | White |
Dimensions
Cable Length | 500.024 m | 1640.5 ft |
Diameter Over Jacket | 8.000 mm | 0.314961 in |
Cross Section Drawing
Click on image to enlarge. |
Electrical Specifications
Safety Voltage Rating | 600 V |
Ordering Tree
Click on image to enlarge. |
Material Specifications
Ground Wire Material | Annealed aluminum wires |
Insulation Material, singles | Flame retardant PE |
Jacket Material | Flame retardant PE |
Outer Shield (Braid) Material | Aluminum |
Outer Shield (Tape) Material | Al/PET tape |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor/Outdoor |
Flame Test Listing | UL 1581 |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 96.731 kg/km | 65 lb/kft |
Product Classification
Regional Availability | Europe |
Product Type | Power cable |
Product Brand | HELIAX® |
Ordering Note | ANDREW® non-standard product |
Warranty | For more information, please consult our Product Warranty guidelines |
General Specifications
Application | Remote radio head |
Cable Type | Power |
Conductors, quantity | 2 |
Jacket Color | Black |
Jacket Color, singles | Blue | White |
Dimensions
Cable Length | 500.024 m | 1640.5 ft |
Diameter Over Jacket | 8.000 mm | 0.314961 in |
Electrical Specifications
Safety Voltage Rating | 600 V |
Material Specifications
Ground Wire Material | Annealed aluminum wires |
Insulation Material, singles | Flame retardant PE |
Jacket Material | Flame retardant PE |
Outer Shield (Braid) Material | Aluminum |
Outer Shield (Tape) Material | Al/PET tape |
Environmental Specifications
Installation temperature | -20 °C to +70 °C (-4 °F to +158 °F) |
Operating Temperature | -40 °C to +90 °C (-40 °F to +194 °F) |
Storage Temperature | -40 °C to +80 °C (-40 °F to +176 °F) |
Environmental Space | Indoor/Outdoor |
Flame Test Listing | UL 1581 |
Jacket UV Resistance | UV stabilized |
Packaging and Weights
Cable weight | 96.731 kg/km | 65 lb/kft |
Click on image to enlarge. |
Click on image to enlarge. |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse