7809798-00
Power Supply Unit for CAP L 240W, Local AC with cord
Specifications
Product Classification
Product Type | Power supply |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
RF Alarm | Current failure |
Dimensions
Height | 38.8 mm | 1.528 in |
Depth | 68 mm | 2.677 in |
Packaging and Weights
Weight, net | 1.23 kg | 2.712 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Power supply |
Product Brand | ERA® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
RF Alarm | Current failure |
Dimensions
Height | 38.8 mm | 1.528 in |
Depth | 68 mm | 2.677 in |
Packaging and Weights
Weight, net | 1.23 kg | 2.712 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse