7776915-0004 | ION-U EU L 25T/25T-Vdc
ION-U® Low Power Extension Unit for TDD 2500 Band Applications
Specifications
Specifications
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Communications Port Interface | QMA Female |
Communications Port, quantity | 8 |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Electrical Specifications
Impedance | 50 ohm |
License Band | TDD 2500 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2496 – 2690 MHz (TDD 2500) |
Product Classification
Product Type | Extension unit |
Product Brand | ION-U® |
General Specifications
Communications Port Interface | QMA Female |
Communications Port, quantity | 8 |
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | Low |
Electrical Specifications
Impedance | 50 ohm |
License Band | TDD 2500 |
Voltage Range | -60 to -36 Vdc |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 2496 – 2690 MHz (TDD 2500) |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse