7663065-0001 | ION-U H 9/18P/21P/26-Vac-M2
ION-U® High Power Remote Unit for CEL 900, DCS 1800, IMT 2100 and IMT 2600 Band Applications
Specifications
Specifications
Product Classification
Product Type | Remote unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 880 – 915 MHz (CEL 900) | 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100) | 2500 – 2570 MHz (IMT 2600) |
Wavelength | 1310 nm | 1550 nm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 925 – 960 MHz (CEL 900) | 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (IMT 2100) | 2620 – 2690 MHz (IMT 2600) |
Output Power per Antenna Port
Note | * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB |
Product Classification
Product Type | Remote unit |
Product Brand | ION-U® |
General Specifications
Note | Detailed Product Specifications are available. Please contact your local CommScope representative. |
Power Class | High |
Electrical Specifications
Impedance | 50 ohm |
License Band | CEL 900 | DCS 1800 | IMT 2100 | IMT 2600 |
Voltage Range | 100 to 240 Vac |
Electrical Specifications, Rx (Uplink)
Operating Frequency Band | 880 – 915 MHz (CEL 900) | 1710 – 1785 MHz (DCS 1800) | 1920 – 1980 MHz (IMT 2100) | 2500 – 2570 MHz (IMT 2600) |
Wavelength | 1310 nm | 1550 nm |
Electrical Specifications, Tx (Downlink)
Operating Frequency Band | 925 – 960 MHz (CEL 900) | 1805 – 1880 MHz (DCS 1800) | 2110 – 2170 MHz (IMT 2100) | 2620 – 2690 MHz (IMT 2600) |
Output Power per Antenna Port
Note | * 66 dBc @ 2 and 4 carriers | 63 dBc @ 8 carriers | 60 dBc @ 16 carriers | ** For carrier bandwidth < 5 MHz output power shall be reduced by 2 dB |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse