Warning Icon
This product was discontinued

For other alternatives, please contact us for more information.

0 Replacement products available

7669582-0002 | ION-U L 7/80-85/17P/19P-Vdc

ION-U® Low Power Remote Unit for USA 700 and USA 750, SMR 800, CEL 850, AWS 1700, and PCS 1900 Band Applications

Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Product Type Remote unit
Product Brand ION-U®

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low

Electrical Specifications

Impedance 50 ohm
License Band AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750
Voltage Range -60 to -36 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 699 – 716 MHz (USA 700) | 776 – 787 MHz (USA 700) | 777 – 779 MHz (USA 750) | 817 – 824 MHz (SMR 800) | 824 – 849 MHz (CEL 850) | 1710 – 1755 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 729 – 746 MHz (USA 700) | 746 – 756 MHz (USA 750) | 862 – 869 MHz (SMR 800) | 869 – 894 MHz (CEL 850) | 1930 – 1995 MHz (PCS 1900) | 2110 – 2155 MHz (AWS 1700)

Product Classification

Product Type Remote unit
Product Brand ION-U®

General Specifications

Note Detailed Product Specifications are available. Please contact your local CommScope representative.
Power Class Low

Electrical Specifications

Impedance 50 ohm
License Band AWS 1700 | CEL 850 | PCS 1900 | SMR 800 | USA 700 | USA 750
Voltage Range -60 to -36 Vdc

Electrical Specifications, Rx (Uplink)

Operating Frequency Band 699 – 716 MHz (USA 700) | 776 – 787 MHz (USA 700) | 777 – 779 MHz (USA 750) | 817 – 824 MHz (SMR 800) | 824 – 849 MHz (CEL 850) | 1710 – 1755 MHz (AWS 1700) | 1850 – 1915 MHz (PCS 1900)

Electrical Specifications, Tx (Downlink)

Operating Frequency Band 729 – 746 MHz (USA 700) | 746 – 756 MHz (USA 750) | 862 – 869 MHz (SMR 800) | 869 – 894 MHz (CEL 850) | 1930 – 1995 MHz (PCS 1900) | 2110 – 2155 MHz (AWS 1700)

Product Specification

Product Specification