WP-TH12-B
Wood Pole Top Hat, 12 ft 6 in face, 7 in to 14 in wood poles
Specifications
Product Classification
Product Type | Wood pole mount |
General Specifications
Mounting | Wood pole, 177.8–355.6 mm (7–14 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 355.6 mm | 14 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Length | 914.4 mm | 36 in |
Mounting Diameter, maximum | 355.6 mm | 14 in |
Mounting Diameter, minimum | 177.8 mm | 7 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 914.4 mm | 36 in |
Mounting Circumference, maximum | 353.06 mm | 13.9 in |
Mounting Circumference, minimum | 175.26 mm | 6.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Environmental Specifications
Man Rating | 250 lb vertical man load at 15 mph (BWS) |
Packaging and Weights
Included | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 771.016 kg | 1699.8 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Product Classification
Product Type | Wood pole mount |
General Specifications
Mounting | Wood pole, 177.8–355.6 mm (7–14 in) OD |
Pipe, quantity | 0 |
Sectors, quantity | 3 |
Dimensions
Height | 355.6 mm | 14 in |
Face Width | 3.81 m | 12.5 ft |
Width | 3810 mm | 150 in |
Length | 914.4 mm | 36 in |
Mounting Diameter, maximum | 355.6 mm | 14 in |
Mounting Diameter, minimum | 177.8 mm | 7 in |
Pipe Outer Diameter | 60.96 mm | 2.4 in |
Stand-off Distance | 914.4 mm | 36 in |
Mounting Circumference, maximum | 353.06 mm | 13.9 in |
Mounting Circumference, minimum | 175.26 mm | 6.9 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Mechanical Specifications
Wind Rating | For Specifications, please contact your local ANDREW representative |
Environmental Specifications
Man Rating | 250 lb vertical man load at 15 mph (BWS) |
Packaging and Weights
Included | Platform | Ring mount |
Packaging quantity | 1 |
Weight, net | 771.016 kg | 1699.8 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant/Exempted |
CHINA-ROHS
![]() |
Above maximum concentration value |
UK-ROHS | Compliant/Exempted |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse