C-15-TCUPSEW-N-AI6
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
15 dB, Air Directional Coupler, 340-3800 MHz
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Directional coupler |
General Specifications
Device Type | Coupler |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 23 mm | 0.906 in |
Width | 74.6 mm | 2.937 in |
Length | 209.5 mm | 8.248 in |
Electrical Specifications
3rd Order IMD | -163 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.55 dB @ 340–3800 MHz |
Average Power, maximum | 200 W |
Coupling | 15 dB |
Coupling Tolerance | ±1.4dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 31 dB @ 2700–3800 MHz | 34 dB @ 340–2700 MHz |
Operating Frequency Band | 340 – 3800 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 40 W |
VSWR at Frequency Band | 1.2:1 @ 340–2700 MHz | 1.3:1 @ 2700–3800 MHz |
Mechanical Specifications
Coupling Nut Proof Torque | 4.5 N-m | 39.828 in lb |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 77 mm | 3.031 in |
Width, packed | 42 mm | 1.654 in |
Length, packed | 258 mm | 10.157 in |
Weight, gross | 0.604 kg | 1.332 lb |
Weight, net | 0.53 kg | 1.168 lb |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Directional coupler |
General Specifications
Device Type | Coupler |
Application | Indoor/Outdoor |
Color | White |
Inner Contact Plating | Silver |
Interface | N Female |
Outer Contact Plating | Trimetal |
Dimensions
Height | 23 mm | 0.906 in |
Width | 74.6 mm | 2.937 in |
Length | 209.5 mm | 8.248 in |
Electrical Specifications
3rd Order IMD | -163 dBc |
3rd Order IMD Test Method | Two +43 dBm carriers |
Insertion Loss at Frequency Band | 0.55 dB @ 340–3800 MHz |
Average Power, maximum | 200 W |
Coupling | 15 dB |
Coupling Tolerance | ±1.4dB |
Impedance | 50 ohm |
Isolation at Frequency Band | 31 dB @ 2700–3800 MHz | 34 dB @ 340–2700 MHz |
Operating Frequency Band | 340 – 3800 MHz |
Peak Power, maximum | 1 kW |
Reflected Power, maximum | 40 W |
VSWR at Frequency Band | 1.2:1 @ 340–2700 MHz | 1.3:1 @ 2700–3800 MHz |
Mechanical Specifications
Coupling Nut Proof Torque | 4.5 N-m | 39.828 in lb |
Environmental Specifications
Operating Temperature | -25 °C to +85 °C (-13 °F to +185 °F) |
Relative Humidity | Up to 100% |
Corrosion Test Method | IEC 60068-2-11, 30 days |
Ingress Protection Test Method | IEC 60529:2001, IP67 |
Packaging and Weights
Height, packed | 77 mm | 3.031 in |
Width, packed | 42 mm | 1.654 in |
Length, packed | 258 mm | 10.157 in |
Weight, gross | 0.604 kg | 1.332 lb |
Weight, net | 0.53 kg | 1.168 lb |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse