35849A-10
Single Entrance Panel for elliptical waveguide 17
Specifications
Product Classification
Product Type | Entrance panel |
General Specifications
Color | Gray |
Entry Panel Port Size | 127 mm | 5 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 50.8 mm | 2 in |
Width | 266.7 mm | 10.5 in |
Waveguide Size | WR430 | WG8 | R22 |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529.14.2 |
Packaging and Weights
Height, packed | 139.7 mm | 5.5 in |
Width, packed | 139.7 mm | 5.5 in |
Length, packed | 152.4 mm | 6 in |
Included | Boot | Clamp | Plate |
Packaging quantity | 1 |
Weight, gross | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Entrance panel |
General Specifications
Color | Gray |
Entry Panel Port Size | 127 mm | 5 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 50.8 mm | 2 in |
Width | 266.7 mm | 10.5 in |
Waveguide Size | WR430 | WG8 | R22 |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529.14.2 |
Packaging and Weights
Height, packed | 139.7 mm | 5.5 in |
Width, packed | 139.7 mm | 5.5 in |
Length, packed | 152.4 mm | 6 in |
Included | Boot | Clamp | Plate |
Packaging quantity | 1 |
Weight, gross | 0.25 kg | 0.551 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse