35849A-3
Single Entrance Panel for elliptical waveguide 85
Specifications
Product Classification
Product Type | Entrance panel |
General Specifications
Color | Gray |
Entry Panel Port Size | 127 mm | 5 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 50.8 mm | 2 in |
Width | 127 mm | 5 in |
Waveguide Size | WR90 | WG16 | R100 |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529.14.2 |
Packaging and Weights
Height, packed | 139.7 mm | 5.5 in |
Width, packed | 139.7 mm | 5.5 in |
Length, packed | 152.4 mm | 6 in |
Included | Boot | Clamp | Plate |
Packaging quantity | 1 |
Weight, gross | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Product Type | Entrance panel |
General Specifications
Color | Gray |
Entry Panel Port Size | 127 mm | 5 in |
Number of Ports | 1 |
Panel Type | Single |
Dimensions
Height | 50.8 mm | 2 in |
Width | 127 mm | 5 in |
Waveguide Size | WR90 | WG16 | R100 |
Material Specifications
Material Type | Galvanized steel |
Environmental Specifications
Weather Resistance Test Method | 04AS00-03.9.0 | IEC 60529.14.2 |
Packaging and Weights
Height, packed | 139.7 mm | 5.5 in |
Width, packed | 139.7 mm | 5.5 in |
Length, packed | 152.4 mm | 6 in |
Included | Boot | Clamp | Plate |
Packaging quantity | 1 |
Weight, gross | 0.5 kg | 1.102 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Product Specification
Warranty
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse