33544-44
Connector Reattachment Kit for elliptical waveguide 220
Specifications
Specifications
Product Classification
Product Type | Connector kit |
Dimensions
Waveguide Size | WR42 | WG20 | R220 |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Product Classification
Product Type | Connector kit |
Dimensions
Waveguide Size | WR42 | WG20 | R220 |
Packaging and Weights
Packaging quantity | 1 |
Weight, gross | 0.091 kg | 0.2 lb |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
Documentation & Downloads
Product Specification
Warranty
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse