700025653 | 12A2 CLAMP
- Available in:
- Asia
- Australia/New Zealand
- EMEA
- Latin America
- North America
Grounding Clamp Kit, non-me sheath cable
Specifications
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Grounding kit |
Ordering Note | Minimum length may vary based on cable configuration |
General Specifications
Application | Used to secure and ground one non-armored fiber optic cable |
Packaging and Weights
Included | Mounting bracket | Plastic half-clamps |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | Asia | Australia/New Zealand | EMEA | Latin America | North America |
Product Type | Grounding kit |
Ordering Note | Minimum length may vary based on cable configuration |
General Specifications
Application | Used to secure and ground one non-armored fiber optic cable |
Packaging and Weights
Included | Mounting bracket | Plastic half-clamps |
Regulatory Compliance/Certifications
Agency | Classification |
ISO 9001:2015 | Designed, manufactured and/or distributed under this quality management system |
ROHS | Compliant |
CHINA-ROHS | Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Building Information Modeling (BIM) Objects
Installation Instruction
Product Specification
Warranty
Building Information Modeling (BIM) Objects
Installation Instruction
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse