XP-2020-2025
Crossover Plate, joins 2-3/8 in or 2-7/8 in to 2-3/8 in or 2-7/8 in OD round members
Configure Product Variants
Product Variants
Configure and display product variants of XP-2020-2025 by selecting options
Your web browser (Internet Explorer 11 or lower) is out of date and the functions below will not work with Internet Explorer.
Update your browser for more security, speed, functionality and experience on this site.
Part Number | Kit Content | ||
---|---|---|---|
No configured items found. |
Features and Benefits
Crossover kit that will accommodate 2-3/8 and 2-7/8" pipes in three combinations. It combines the functionality of the “XP-2020” and “XP-2025” in to one kit
- 2 3/8” mounted to 2 3/8” pipe
- 2 3/8” mounted to 2 7/8” pipe
- 2 7/8” mounted to 2 7/8” pipe
Specifications
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Thickness | 9.525 mm | 0.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Product Classification
Product Type | Clamp plate |
General Specifications
Mounting | Crossover plate |
Dimensions
Mounting Diameter, maximum | 73.025 mm | 2.875 in |
Mounting Diameter, minimum | 60.325 mm | 2.375 in |
Material Thickness | 9.525 mm | 0.375 in |
Material Specifications
Material Type | Hot dip galvanized steel |
Packaging and Weights
Included | Plates | U-bolts |
Packaging quantity | 1 |
Documentation & Downloads
Assembly Drawing
Product Specification
Warranty
Assembly Drawing
Product Compliance Documentation
Product Specification
Warranty
Other Ways to Browse