Warning Icon

For other alternatives, please contact us for more information.

0 Alternative products available

RR-FA4-AMK-001

Base Product: RRU-MOUNTS

RRU Mount Upgrade Kit for Mounting of (2) additional RRUs on RR-FA4 or RR-APEX4-E RRU Mounts

Find a Partner
Specifications
Finish making your selections or clear them to view relevant specifications.

Product Classification

Portfolio CommScope®
Product Type Remote radio head unit mount
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Radio Compatibility, Ericsson (2) RRUS11/12/32, 2212, 4415, 4426, 4478 | 4426 | 4435 | 4449 | 4455 | 4460 | 4467 | 4478 | 4480 | 4490 | 4890 | 8843 | 8863

Dimensions

Height 388.620 mm | 15.3 in
Width 129.540 mm | 5.1 in
Length 441.960 mm | 17.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 1
Weight, net 7.257 kg | 16 lb

Product Classification

Portfolio CommScope®
Product Type Remote radio head unit mount
Ordering Note CommScope® standard product with terms
Warranty One year

General Specifications

Radio Compatibility, Ericsson (2) RRUS11/12/32, 2212, 4415, 4426, 4478 | 4426 | 4435 | 4449 | 4455 | 4460 | 4467 | 4478 | 4480 | 4490 | 4890 | 8843 | 8863

Dimensions

Height 388.620 mm | 15.3 in
Width 129.540 mm | 5.1 in
Length 441.960 mm | 17.4 in

Material Specifications

Material Type Hot dip galvanized steel

Packaging and Weights

Included Brackets | Hardware
Packaging quantity 1
Weight, net 7.257 kg | 16 lb

Assembly Drawing

Product Specification

Assembly Drawing

Product Specification