444047-000 | WRSS-35/170-48-M461
- Available in:
- North America
WRSS wraparound repair heat shrink sleeve kit, cables with 0.35 to 1.70 inches cable diameter, 48 inches long
Specifications
Features and Benefits
- Accommodates a wide range of pressure and temperature, ideal for hostile environments
- Designed to be used for diameter transitions in cable where a large shrink ratio is required
- Minimized total required splice length allowing installation on existing cables in confined areas
Specifications
Product Classification
Regional Availability | North America |
Product Type | Heat shrink repair sleeve |
Product Series | WRSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 1219.2 mm | 48 in |
Expanded Inside Diameter, minimum | 170 mm | 6.693 in |
Recovered Inside Diameter, maximum | 35 mm | 1.378 in |
Single Cable Diameter, maximum | 43.18 mm | 1.7 in |
Single Cable Diameter, minimum | 8.89 mm | 0.35 in |
Material Specifications
Material Type | SuperSleeve sealing |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Product Classification
Regional Availability | North America |
Product Type | Heat shrink repair sleeve |
Product Series | WRSS |
General Specifications
Color | Black |
Sealant Type | Hotmelt adhesive |
Dimensions
Length | 1219.2 mm | 48 in |
Expanded Inside Diameter, minimum | 170 mm | 6.693 in |
Recovered Inside Diameter, maximum | 35 mm | 1.378 in |
Single Cable Diameter, maximum | 43.18 mm | 1.7 in |
Single Cable Diameter, minimum | 8.89 mm | 0.35 in |
Material Specifications
Material Type | SuperSleeve sealing |
Environmental Specifications
Environmental Space | Aerial | Buried |
Packaging and Weights
Packaging quantity | 1 |
Packaging Type | Bag | Carton |
Regulatory Compliance/Certifications
Agency | Classification |
ROHS | Compliant |
CHINA-ROHS
![]() |
Below maximum concentration value |
REACH-SVHC | Compliant as per SVHC revision on www.commscope.com/ProductCompliance |
UK-ROHS | Compliant |
Documentation & Downloads
Installation Instruction
Installation Instruction
Product Compliance Documentation
Other Ways to Browse